IESNA:LM-63-2002
[TEST]P947259
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-930-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10612
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1245.1 1559 1842.8 2062.4 2241.5 2342.9 2390.5 2407.5 2493.5 2677.6
2981.6 3365.6 3743.6 4045.4 4309.4 4550.5 4702.7 4741.6 4648 4410.8
3932 3104.3 2562.5 2146.2 1699.8 1195.8 786.1 551.1 430 371.4
336.9 283.2 239.9 83.3 40.5 6.6 0
1245.1 1570 1856.4 2079.9 2244.3 2355.5 2412.4 2428.3 2499.5 2665.5
2946.5 3322.9 3693.7 4006 4272.7 4513.8 4694.5 4759.7 4700 4499
4099.1 3334.4 2666.1 2238.8 1797.8 1303.7 857.3 578.5 443.7 384.5
340.2 287.6 242.1 103 43.3 8.2 0
1245.1 1556.3 1837.3 2063 2238.8 2366.4 2437.1 2467.2 2523.1 2672.1
2911.5 3245.6 3601.7 3915.6 4169.2 4371.9 4562 4654.5 4631 4470.5
4148.9 3623.6 2888.5 2375.7 1938.1 1459.3 974.5 647.5 478.8 397.7
351.1 305.7 261.8 199.9 101.9 12.1 0
1245.1 1556.3 1829.1 2054.2 2242.1 2386.2 2482.6 2533 2585.5 2700.6
2878.6 3137.7 3445.6 3740.8 3978.6 4173.6 4337.4 4469.9 4505.5 4453
4259.6 3900.8 3396.8 2800.3 2238.8 1739.8 1216.6 779 531.4 404.3
348.9 302.9 258.6 206 144.6 56.4 0
1245.1 1510.2 1774.8 2006 2204.3 2379.6 2519.3 2611.8 2671 2761.9
2909.8 3099.9 3345.9 3596.2 3821.4 4015.3 4173 4313.3 4413 4439.8
4386.7 4223.4 3906.8 3428 2868.8 2297.4 1711.8 1128.4 708.8 475.5
362.6 322.1 279.9 213.6 144.1 44.9 0
1245.1 1486.1 1725 1950.1 2158.3 2351.1 2526.4 2665 2759.2 2847.4
2958 3116.9 3301 3519.5 3739.7 3958.8 4145.1 4290.8 4400.9 4491.8
4562.5 4539 4439.8 4214.7 3825.7 3321.8 2673.7 2050.4 1378.8 851.3
552.2 377.4 273.3 165.4 83.3 21.9 0
1245.1 1440.1 1647.7 1859.7 2065.7 2267.8 2462.8 2636.5 2780.6 2896.1
3013.4 3141.6 3282.3 3457.6 3658.7 3886.5 4121 4347.2 4547.7 4724.1
4884.6 5061 5140.4 5189.7 5178.8 4955.3 4528.5 3848.7 2949.3 1997.8
1153.1 598.7 305.7 176.4 86 29.6 0
1245.1 1405.1 1571.6 1753.5 1941.9 2119.9 2311.1 2496.8 2675.4 2833.1
2990.9 3137.2 3269.7 3412.7 3562.8 3723.8 3910.6 4122.1 4353.3 4598.7
4866.5 5251.1 5561.7 5751.2 5967 6123.2 6143.4 5933.6 5388 4505
3282.3 2118.3 1079.7 440.4 157.2 30.7 0
1245.1 1342.1 1459.3 1595.2 1744.2 1901.9 2062.4 2221.3 2378.5 2540.1
2709.3 2866 3036.4 3214.4 3399.6 3585.3 3791.2 4022.4 4278.2 4568
4906.5 5419.8 5929.2 6278.2 6723.5 7247.8 7808.7 8182.8 8102.8 7349.6
5798.9 3759.5 1594.6 487 153.4 31.8 0
1245.1 1331.1 1447.8 1572.7 1713.5 1862.5 2014.8 2166.5 2316.6 2468.9
2619 2774.5 2938.9 3116.9 3301 3492.1 3704.7 3939.7 4202.6 4502.3
4840.2 5383.6 5896.9 6274.9 6750.9 7322.3 7934.7 8324.7 8250.8 7449.9
5764.4 3525 1350.8 373 120.5 27.4 0
1245.1 1289.5 1349.7 1430.8 1528.9 1635.7 1743.6 1857 1974.2 2092.5
2212 2335.2 2459.6 2591 2732.4 2881.9 3046.2 3232.5 3457.1 3713.4
4025.7 4522 4898.3 5269.7 5722.7 6267.8 6779.4 7001.3 6769.5 5886
4345 2418.5 697.3 146.3 48.8 11 0
1245.1 1258.8 1292.8 1341.5 1408.9 1481.8 1561.2 1642.8 1725.5 1813.7
1899.7 1982.4 2067.9 2152.8 2242.6 2337.4 2437.1 2558.2 2698.4 2880.3
3143.2 3469.7 3692.1 3940.8 4238.2 4562.5 4783.8 4706.6 4319.8 3594.6
2596 1328.4 433.3 129.3 44.4 10.4 0
1245.1 1231.4 1236.4 1258.8 1295.5 1333.3 1383.2 1432.5 1481.2 1532.2
1576.5 1616.5 1649.9 1680.6 1702 1715.7 1729.4 1738.7 1754 1789.6
1875.1 1925.5 1934.8 1953.4 1982.4 2008.7 1937 1709.6 1385.4 1026.6
697.9 395.5 198.3 83.8 40.5 14.2 0
1245.1 1173.9 1131.7 1109.8 1107.6 1116.4 1131.2 1147.6 1159.1 1166.2
1165.7 1152 1130.6 1100.5 1060.5 1011.8 953.1 892.3 836.5 784.4
730.7 683.1 643.1 610.2 581.7 552.7 516.6 467.8 400.4 310
225.7 166 115 74 42.2 12.1 0
1245.1 1120.8 1043.5 1009.6 1001.4 1008.5 1023.8 1040.2 1048.5 1046.3
1034.8 1014.5 984.9 948.2 905.5 861.7 816.2 770.7 725.8 676.5
626.7 581.7 548.9 529.2 521.5 522.6 521.5 506.2 468.4 405.4
308.4 212.5 149 98.1 48.8 11 0
1245.1 1079.1 986 949.3 951 971.8 994.8 1009.6 1010.7 1000.8
981.6 954.2 921.9 884.7 845.2 806.3 765.3 722 677.6 636.5
605.3 578.5 560.4 548.9 539 527.5 509.4 490.8 467.8 431.1
375.2 294.7 193.4 106.8 50.9 11 0
1245.1 1039.1 943.3 918.6 934 962.5 984.9 995.9 991.5 974.5
948.2 917 880.8 845.2 807.4 770.7 745.5 715.4 677.6 647.5
627.2 600.4 558.2 524.8 502.9 481.5 459.6 437.7 418 399.9
378.5 344 281.6 215.8 126.5 30.7 0
1245.1 1016.7 920.8 907.1 933.4 960.8 983.3 989.8 979.4 952.6
920.3 883.6 844.1 809.1 779 762 741.7 720.9 700.6 655.7
615.7 583.9 552.2 522.6 491.9 465.1 438.8 414.7 389.5 360.4
332 306.2 268.4 231.7 162.1 63 0
1245.1 997.5 906.6 904.9 934 960.3 980 982.2 966.3 937.3
900.6 860 823.9 790.5 768 748.8 724.2 690.8 661.2 625.6
598.2 567.5 537.4 510 487 463.4 438.2 412.5 382.4 348.9
312.2 279.9 238.3 180.2 119.4 49.8 0
1245.1 986.6 899.5 904.4 936.2 961.9 979.4 976.2 955.9 921.4
878.6 838.7 804.7 779 766.9 737.9 692.9 640.9 620.1 602.6
571.3 547.2 526.4 495.7 472.7 454.7 431.1 403.2 369.8 333.1
293.1 275.5 237.2 155 112.8 69 0
1245.1 984.4 895.1 904.9 936.7 963 978.9 974.5 949.9 911
867.7 828.3 794.8 779 760.3 723.6 657.9 614.6 603.7 582.3
554.9 525.3 497.4 476 462.9 451.4 430 403.7 371.9 335.2
296.4 306.2 244.3 163.2 124.3 46 0
1245.1 984.4 894.5 906.6 937.3 963.6 978.3 976.2 952.1 911.5
867.7 827.7 794.3 779.5 758.7 721.4 653 615.2 606.4 581.7
553.3 520.9 497.9 469.5 465.6 451.4 429.5 403.7 374.1 334.7
297.4 301.8 209.8 168.7 122.7 44.4 0
